IESNA:LM-63-2002
[TEST]P955092
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22489
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2638.7 3303.8 3905.2 4370.7 4750.3 4965 5066 5102 5284.3 5674.3
6318.6 7132.4 7933.4 8573 9132.6 9643.4 9966.1 10048.5 9850 9347.3
8332.7 6578.7 5430.6 4548.3 3602.2 2534.2 1665.8 1167.8 911.3 787.1
713.9 600.2 508.5 176.5 85.9 13.9 0
2638.7 3327.1 3934.2 4407.8 4756.1 4991.7 5112.5 5146.1 5297.1 5648.8
6244.3 7041.8 7827.7 8489.4 9054.8 9565.6 9948.7 10086.8 9960.3 9534.2
8686.8 7066.2 5650 4744.5 3810 2762.9 1816.8 1225.9 940.3 814.9
720.9 609.5 513.1 218.2 91.7 17.4 0
2638.7 3298 3893.6 4371.8 4744.5 5015 5164.7 5228.6 5347 5662.7
6170 6878.2 7632.7 8297.9 8835.4 9264.9 9667.7 9863.9 9814 9473.9
8792.4 7679.2 6121.3 5034.7 4107.2 3092.6 2065.2 1372.1 1014.6 842.8
744.1 647.8 554.9 423.7 215.9 25.5 0
2638.7 3298 3876.1 4353.3 4751.4 5056.8 5261.1 5367.9 5479.3 5723.1
6100.4 6649.5 7301.9 7927.6 8431.4 8844.7 9191.8 9472.7 9548.2 9436.7
9026.9 8266.6 7198.6 5934.4 4744.5 3686.9 2578.3 1650.8 1126 856.7
739.5 642 547.9 436.5 306.5 119.6 0
2638.7 3200.5 3761.2 4251.1 4671.3 5042.8 5338.8 5535 5660.4 5853.1
6166.5 6569.4 7090.6 7621.1 8098.2 8509.2 8843.5 9140.7 9352 9408.9
9296.2 8950.3 8279.3 7264.7 6079.5 4868.7 3627.7 2391.4 1502.2 1007.6
768.5 682.6 593.2 452.7 305.3 95.2 0
2638.7 3149.4 3655.6 4132.7 4573.8 4982.5 5353.9 5647.6 5847.3 6034.2
6268.7 6605.4 6995.4 7458.6 7925.3 8389.6 8784.3 9093.1 9326.4 9519.1
9668.9 9619 9408.9 8931.7 8107.5 7039.5 5666.2 4345.1 2921.9 1804
1170.2 799.8 579.3 350.6 176.5 46.4 0
2638.7 3051.9 3491.9 3941.2 4377.6 4806 5219.3 5587.3 5892.6 6137.5
6385.9 6657.6 6955.9 7327.4 7753.5 8236.4 8733.2 9212.7 9637.5 10011.3
10351.5 10725.3 10893.6 10998.1 10974.9 10501.2 9596.9 8156.3 6250.1 4233.7
2443.6 1268.8 647.8 373.8 182.3 62.7 0
2638.7 2977.6 3330.5 3715.9 4115.3 4492.6 4897.7 5291.2 5669.7 6004
6338.4 6648.3 6929.2 7232.2 7550.3 7891.6 8287.5 8735.5 9225.4 9745.5
10313.2 11128.1 11786.3 12188 12645.4 12976.2 13019.2 12574.5 11418.3 9547
6955.9 4489.1 2288.1 933.3 333.2 65 0
2638.7 2844.1 3092.6 3380.5 3696.2 4030.5 4370.7 4707.3 5040.5 5383
5741.7 6073.7 6434.7 6812 7204.4 7597.9 8034.4 8524.3 9066.4 9680.5
10397.9 11485.7 12565.3 13304.7 14248.5 15359.5 16548.2 17341.1 17171.6 15575.4
12289 7967.1 3379.3 1032 325 67.3 0
2638.7 2820.9 3068.2 3332.9 3631.2 3947 4269.7 4591.2 4909.3 5232
5550.1 5879.8 6228.1 6605.4 6995.4 7400.5 7851 8349 8906.2 9541.2
10257.5 11409 12496.8 13297.8 14306.6 15517.4 16815.2 17641.7 17485 15787.8
12215.8 7470.2 2862.7 790.6 255.4 58 0
2638.7 2732.7 2860.4 3032.2 3240 3466.4 3695.1 3935.4 4183.8 4434.5
4687.6 4948.8 5212.3 5490.9 5790.4 6107.3 6455.6 6850.3 7326.3 7869.5
8531.2 9583 10380.5 11167.6 12127.6 13282.7 14366.9 14837.1 14346 12473.6
9208 5125.2 1477.8 310 103.3 23.2 0
2638.7 2667.7 2739.7 2843 2985.8 3140.2 3308.5 3481.5 3656.7 3843.6
4025.9 4201.2 4382.3 4562.2 4752.6 4953.4 5164.7 5421.3 5718.4 6103.9
6661.1 7353 7824.3 8351.3 8981.7 9668.9 10137.9 9974.2 9154.6 7617.6
5501.4 2815.1 918.2 274 94 22.1 0
2638.7 2609.6 2620.1 2667.7 2745.5 2825.6 2931.2 3035.7 3139 3247
3341 3425.7 3496.5 3561.6 3606.8 3635.8 3664.9 3684.6 3717.1 3792.6
3973.7 4080.5 4100.2 4139.7 4201.2 4256.9 4104.8 3623.1 2935.8 2175.5
1478.9 838.1 420.2 177.6 85.9 30.2 0
2638.7 2487.7 2398.4 2351.9 2347.3 2365.9 2397.2 2432 2456.4 2471.5
2470.3 2441.3 2396 2332.2 2247.4 2144.1 2019.9 1891.1 1772.6 1662.4
1548.6 1447.6 1362.9 1293.2 1232.8 1171.3 1094.7 991.4 848.6 657.1
478.3 351.7 243.8 156.7 89.4 25.5 0
2638.7 2375.1 2211.5 2139.5 2122.1 2137.2 2169.7 2204.5 2221.9 2217.3
2192.9 2149.9 2087.2 2009.5 1918.9 1826 1729.7 1633.3 1538.2 1433.7
1328 1232.8 1163.2 1121.4 1105.1 1107.5 1105.1 1072.6 992.5 859
653.6 450.4 315.8 207.8 103.3 23.2 0
2638.7 2286.9 2089.6 2011.8 2015.3 2059.4 2108.1 2139.5 2141.8 2120.9
2080.3 2022.2 1953.7 1874.8 1791.2 1708.8 1621.7 1530 1436 1348.9
1282.8 1225.9 1187.6 1163.2 1142.3 1117.9 1079.6 1040.1 991.4 913.6
795.2 624.5 409.8 226.4 108 23.2 0
2638.7 2202.2 1999 1946.8 1979.3 2039.6 2087.2 2110.5 2101.2 2065.2
2009.5 1943.3 1866.7 1791.2 1711.1 1633.3 1579.9 1516.1 1436 1372.1
1329.2 1272.3 1182.9 1112.1 1065.7 1020.4 974 927.5 885.7 847.4
802.2 729 596.7 457.4 268.2 65 0
2638.7 2154.6 1951.4 1922.4 1978.1 2036.2 2083.8 2097.7 2075.6 2018.8
1950.3 1872.5 1788.9 1714.6 1650.8 1614.8 1571.8 1527.7 1484.8 1389.6
1304.8 1237.5 1170.2 1107.5 1042.5 985.6 929.9 878.8 825.4 763.9
703.5 648.9 568.8 491 343.6 133.5 0
2638.7 2113.9 1921.2 1917.8 1979.3 2035 2076.8 2081.4 2047.8 1986.2
1908.5 1822.6 1745.9 1675.1 1627.5 1586.9 1534.7 1463.9 1401.2 1325.7
1267.7 1202.7 1138.8 1080.8 1032 982.1 928.7 874.1 810.3 739.5
661.7 593.2 505 381.9 253.1 105.6 0
2638.7 2090.7 1906.1 1916.6 1983.9 2038.5 2075.6 2068.7 2025.7 1952.6
1862 1777.3 1705.3 1650.8 1625.2 1563.7 1468.5 1358.2 1314.1 1277
1210.8 1159.7 1115.6 1050.6 1001.8 963.5 913.6 854.4 783.6 705.8
621.1 583.9 502.7 328.5 239.1 146.3 0
2638.7 2086.1 1896.9 1917.8 1985.1 2040.8 2074.5 2065.2 2012.9 1930.5
1838.8 1755.2 1684.4 1650.8 1611.3 1533.5 1394.2 1302.5 1279.3 1234
1176 1113.3 1054.1 1008.8 980.9 956.6 911.3 855.6 788.2 710.5
628 648.9 517.7 345.9 263.5 97.5 0
2638.7 2086.1 1895.7 1921.2 1986.2 2042 2073.3 2068.7 2017.6 1931.7
1838.8 1754.1 1683.3 1651.9 1607.8 1528.9 1383.8 1303.7 1285.1 1232.8
1172.5 1104 1055.2 994.9 986.7 956.6 910.1 855.6 792.9 709.3
630.4 639.6 444.6 357.5 260 94 0
